IESNA:LM-63-2002
[TEST]P957176
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48737
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5339.2 5831.6 6367.2 6936 7428.4 7840.9 8153.6 8336.5 8366.5 8276.7
8183.5 8176.9 8233.4 8356.5 8645.9 9367.8 11160.8 13852.1 16250.6 18093.5
19510.7 20848 22055.6 23189.9 23951.7 22854 18499.4 12940.6 8948.6 6017.9
2538.2 805 382.6 166.3 53.2 0 0
5339.2 5841.6 6407.1 6956 7451.7 7864.2 8196.8 8379.8 8406.4 8326.6
8223.4 8220.1 8263.4 8389.8 8685.8 9251.4 10794.9 13419.6 16094.2 18003.7
19477.4 20961.1 22095.5 23206.6 24028.3 23319.7 19287.8 13772.3 9377.8 6240.8
2701.2 874.9 445.8 196.3 69.9 0 0
5339.2 5834.9 6383.8 6912.7 7385.1 7777.7 8080.4 8270 8290 8220.1
8143.6 8130.3 8176.9 8303.3 8586 9115 10369.1 12734.3 15395.6 17464.8
18995.1 20605.1 22132.1 23532.6 24716.9 25056.2 22341.7 17385 11729.7 7618
3526.2 1390.5 781.8 432.5 199.6 66.5 0
5339.2 5795 6304 6809.6 7235.4 7598 7887.4 8037.1 8087 8057.1
8000.5 7993.9 8033.8 8093.7 8260 8596 9168.2 10485.5 12734.3 15315.8
17611.2 19743.6 21919.2 23968.4 25927.8 27458 28492.6 28575.8 26786 21250.5
11942.6 4274.7 1716.5 918.2 422.5 96.5 0
5339.2 5728.5 6177.6 6640 7042.5 7385.1 7657.9 7840.9 7924 7944
7940.7 7960.6 8017.2 8070.4 8176.9 8419.7 8845.5 9487.6 10688.5 12717.7
15369 18200 21047.6 24011.6 26456.7 28765.4 31030.8 33562.4 35535.1 34084.7
26965.7 14853.4 5844.9 2614.7 1104.4 113.1 0
5339.2 5691.9 6087.7 6486.9 6852.9 7188.8 7461.6 7674.5 7791 7874.1
7934 8030.5 8176.9 8293.3 8403.1 8576.1 8945.3 9537.4 10442.3 11550.1
13183.4 15322.5 17757.6 20372.3 23070.2 26060.8 29400.8 33322.9 38725.3 41935.5
38366 28838.6 15685.1 5595.4 1390.5 79.8 0
5339.2 5671.9 6061.1 6463.6 6819.6 7155.6 7445 7654.6 7781 7860.8
7944 8040.5 8180.2 8303.3 8433 8626 8985.2 9567.4 10478.9 11653.2
13220 15315.8 17694.3 20255.9 23007 26030.9 29444 33572.4 38718.7 41742.6
37843.7 28286.3 15608.6 5708.5 1373.9 89.8 0
5339.2 5605.4 5924.7 6274 6610 6936 7228.8 7474.9 7651.3 7787.6
7930.7 8103.7 8293.3 8453 8609.3 8832.2 9191.5 9747 10572 11696.4
13126.9 14876.7 16975.8 19394.3 22128.7 25205.9 28565.8 32195.1 36652.8 40059.3
35402 22108.8 10029.8 3413.1 811.7 69.9 0
5339.2 5562.1 5801.6 6077.8 6377.2 6679.9 6979.3 7242.1 7481.6 7691.2
7910.7 8120.3 8319.9 8496.2 8695.8 8985.2 9401.1 10043.1 11007.8 12325.2
14068.3 16147.5 18559.3 21194 23875.2 26696.2 29593.7 32670.8 35731.3 36762.6
32664.2 21892.6 9417.7 2824.3 1137.7 316 0
5339.2 5485.6 5658.6 5858.2 6107.7 6380.5 6646.6 6922.7 7175.5 7431.7
7691.2 7927.4 8127 8339.9 8566.1 8835.5 9254.7 9926.7 10964.6 12478.2
14447.6 16719.6 19151.4 21616.4 24071.5 26536.5 29074.8 31506.5 32614.3 30501.9
24018.3 12049.1 3253.4 1234.2 672 186.3 0
5339.2 5405.8 5492.3 5632 5818.3 6021.2 6264 6500.2 6756.4 6995.9
7275.3 7544.8 7810.9 8090.4 8379.8 8725.8 9201.5 9940 11051.1 12711.1
14890 17474.8 19969.8 22118.8 23978.4 25738.1 27168.6 27507.9 25778.1 21060.9
13140.2 4803.7 964.7 296.1 103.1 36.6 0
5339.2 5365.9 5402.4 5508.9 5661.9 5831.6 6034.5 6244.1 6470.3 6713.1
6972.6 7238.7 7531.5 7830.9 8163.6 8562.7 9085 9853.5 10931.3 12408.3
14387.7 16683.1 18788.8 20099.5 20701.6 20811.4 20365.6 18955.1 16370.3 12551.4
7388.4 2514.9 572.2 163 46.6 20 0
5339.2 5312.6 5316 5372.5 5475.6 5602 5755.1 5918.1 6081.1 6234.1
6403.8 6560.1 6743.1 6919.4 7112.3 7345.2 7687.8 8226.8 9078.4 10319.2
11912.7 13529.4 14643.8 14800.2 13908.6 12252 9883.4 6939.4 3955.4 1809.7
775.1 292.7 109.8 43.2 20 3.3 0
5339.2 5219.5 5149.6 5109.7 5076.4 5016.6 4913.4 4750.4 4534.2 4278
3985.3 3675.9 3366.6 3090.4 2877.5 2721.2 2608.1 2564.8 2787.7 3303.3
3875.5 4344.6 4318 3559.5 2495 1663.3 1151 801.7 535.6 332.7
209.6 133.1 66.5 26.6 6.7 0 0
5339.2 5133 4973.3 4773.7 4487.6 4131.7 3712.5 3243.5 2744.5 2255.5
1899.5 1713.2 1673.3 1689.9 1746.5 1796.4 1836.3 1839.6 1796.4 1706.6
1606.8 1507 1400.5 1284.1 1131.1 941.4 735.2 528.9 395.9 289.4
186.3 109.8 43.2 16.6 6.7 0 0
5339.2 5056.5 4770.4 4387.8 3862.2 3286.7 2684.6 2152.3 1846.3 1743.2
1689.9 1643.4 1606.8 1570.2 1550.2 1536.9 1520.3 1483.7 1403.8 1287.4
1171 1054.5 941.4 811.7 682 568.9 485.7 412.5 326 222.9
113.1 56.6 26.6 10 0 0 0
5339.2 4980 4577.4 3965.3 3286.7 2598.1 2055.9 1849.6 1789.7 1739.8
1689.9 1640 1590.1 1540.2 1467 1383.9 1287.4 1174.3 1051.2 931.5
818.4 718.6 638.7 575.5 515.6 459.1 399.2 316 216.2 146.4
96.5 53.2 23.3 10 0 0 0
5339.2 4933.4 4384.5 3669.3 2864.2 2185.6 1909.5 1852.9 1799.7 1743.2
1696.6 1640 1580.1 1507 1413.8 1297.4 1171 1041.2 904.8 771.8
662 592.1 542.2 495.7 445.8 395.9 339.3 269.5 212.9 169.7
123.1 79.8 26.6 3.3 0 0 0
5339.2 4866.9 4198.2 3349.9 2518.3 2025.9 1916.1 1862.9 1809.7 1753.1
1703.2 1650 1586.8 1500.3 1383.9 1260.8 1111.1 961.4 798.4 682
605.4 558.9 522.3 482.4 439.1 385.9 319.4 262.8 219.6 173
126.4 79.8 23.3 0 0 0 0
5339.2 4860.2 4138.3 3226.8 2385.2 2006 1936.1 1879.5 1823 1769.8
1716.5 1656.7 1593.5 1500.3 1387.2 1237.5 1067.8 898.2 758.5 652
585.5 542.2 502.3 459.1 409.2 346 276.1 229.5 186.3 143
96.5 53.2 13.3 0 0 0 0
5339.2 4860.2 4095.1 3160.3 2328.6 2006 1949.4 1892.9 1829.6 1769.8
1716.5 1660 1596.8 1513.6 1407.2 1260.8 1081.2 901.5 748.5 635.4
568.9 528.9 489 442.4 385.9 306.1 236.2 196.3 159.7 119.8
76.5 29.9 3.3 0 0 0 0
5339.2 4876.8 4115 3170.3 2328.6 2006 1949.4 1892.9 1833 1776.4
1719.9 1663.3 1603.4 1523.6 1417.1 1254.1 1074.5 888.2 735.2 625.4
565.5 525.6 482.4 439.1 379.2 286.1 222.9 186.3 146.4 106.5
66.5 23.3 0 0 0 0 0
